HEP-L 26X8.8 hero image

HEP-L 26*8.8英寸高性能超轻旋翼螺旋桨

航时提升3%·前飞更稳定·电机协同设计

  • 单片桨叶重量53g
  • 推荐转速范围2380~2650RPM
  • 推荐拉力范围2.3~3.5kg
HEP-L aerodynamic optimization

提升续航时间

优化高效的旋翼气动设计,悬停航时提升3%

优化电机-螺旋桨匹配

专为T-MOTOR效率型电机协同设计,以实现最佳转速和扭矩匹配 HEP-L与T-MOTOR效率型电机精准匹配,助力60~90min飞行时长的长航时多旋翼

HEP-L efficiency chart
型号适配电机推荐电压四轴推荐起飞重量
HEP-L 14*5.1MN4004 KV4006S2.5kg
HEP-L 15*5.5MN4006 EVO KV3806S3kg
HEP-L 16*6MN4006 EVO KV3806S3.5kg
HEP-L 17*6.6MN5006 KV3006S4kg
HEP-L 18*6.7MN5008 KV17012S6kg
HEP-L 18*6.7MN5008 KV3406S6kg
HEP-L 19*6.8MN5008 KV3406S6kg
HEP-L 20*7MN501 KV3006S6kg
HEP-L 21*7MN6007 II KV16012S7kg
HEP-L 21*7MN6007 II KV3206S7kg
HEP-L 22*7.2MN6007 II KV16012S7kg
HEP-L 22*7.2MN6007 II KV3206S7kg
HEP-L 24*7.8MN7005 KV11512S6.5kg
HEP-L 24*7.8MN7005 KV2306S6.5kg
HEP-L 26*8.8MN701S KV13512S15kg
HEP-L 28*9U8II PRO KV10012S12kg
HEP-L 28*9U8II Lite KV10012S12kg
HEP-L 29*11U8II PRO KV10012S13kg
HEP-L 29*11U8II Lite KV10012S13kg
HEP-L 30*10.5U8Lite L KV9512S13kg
HEP-L 32*11MN1005 V2.0 KV9012S14kg
HEP-L 32*11MN1005 V2.0 KV10012S18kg
HEP-L 34*11.5MN1010 KV9012S18kg
HEP-L 36*12MN1010 KV9012S20kg

前飞振动抑制

针对前飞状态,优化桨叶结构减少振动,提高了巡航的抗风能力及稳定性

HEP-L forward flight vibration analysis 1HEP-L forward flight vibration analysis 2

轻量且耐用

轻量化与韧性双突破

将工业级别轻量工艺带入量产,实现量产化超轻设计

HEP-L 26*8.8英寸单片桨叶仅重约53g

HEP-L ultra-lightweight propeller profile

抗损升级

通过采用高韧性树脂、表层纤维强化及损伤容限设计,微小损伤不易扩散,可靠性更强

同等6J能量冲击下,NS系列桨叶冲击深度2.54mm,HEP-L 系列仅1.93mm ,抗冲击性能提升24%

NS系列

损伤测量方式:超声波C扫

NS series pre-impact ultrasonic C-scan
冲击前
NS series post-impact ultrasonic C-scan
冲击后

HEP-L系列

损伤测量方式:超声波C扫

HEP-L series pre-impact ultrasonic C-scan
冲击前
HEP-L series post-impact ultrasonic C-scan
冲击后

可靠的识别与防护

一体成型二维码和保护性桨袋,提高终身追溯性和运输安全性

HEP-L reliable identification product viewHEP-L molded QR code

推荐搭配

HEP-L 26*8.8,适配电机:MN701S KV135,推荐电压:12S,四轴推荐起飞重量:15kg

HEP-L 26*8.8 propeller recommended comboMN701S KV135 motor recommended combo