EXTRAORDINARILY RELIABLE PREMIUM MATERIAL F55A PROIII

无惧高强度飞行

真材实料


F55A PROIII

SUPPORT WIDE PWM FREQUENCY 16-128KHZ KHZ AUTOMATICALLY ADJUST ACCORDING TO THE MOTOR KV

 

支持可变PWM频率

更好匹配电机参数

PLUG AND PLAY WITH F7 PRO FC SUITABLE FOR X8 FPV DRONE

适配 F7 PRO 飞控

搭配 F7Pro 可组成X8

SPECIAL NEW HEAT SINK DESIGN EVENLY CONDUCTS ESC TEMPERATURE AND DISSIPATES HEAT

均热散热片设计

均匀传导电调温度并散热

规格参数

  • 输入电压:3S-8S Lipo

  • BEC:无

  • 连续电流:55A

  • 电流比例值:200

  • 瞬时最大电流:65A(10秒)

  • 安装孔距:30.5*30.5mm/M3

  • 固件:AM32

  • 尺寸:44*40*7.5mm

  • 遥测:支持

  • 重量:17.8g

配件展示

  • 61MM Double-ended SH1.0-10P Silicone Cable*1 Plug and Play with F7, F7 HD FC

    61mm 双头SH1.0-10P硅胶线*1
    该线材适用于F7、F7HD

  • 61mm Single Head SH1.0-10P Silicone cable*1 Suitable for F7 Proy

    61mm 单头SH1.0-10P硅胶线*1
    该线材适用于F7PRO

  • Low Yellow Shock Absorbing Washer*4

    矮减震圈*4

  • Capacitor*1

    电解电容*1

  • High Yellow Shock  Absorbing Washer*4

    高减震圈*4